DLPDLC-GUI

DLP® 顯示和光控制 EVM GUI 安裝程式

DLPDLC-GUI

概覽

The DLP® Display and Light Control evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI, I2C, or USB commands.

特點
  • Information page lets user get the status of the EVM
  • Patterns and images page lets user set display patterns and images to the device and check which pattern is displayed
  • Video and color page lets user modify the type of video output given to the device and choose from select color temperatures
  • Display page lets user modify display and keystone settings
  • IntelliBright™ technology page lets user modify IntelliBright settings and LED current settings (applicable to light control EVMs only)
  • DynamicBlack™ page lets users modify the DynamicBlack algorithm settings to improve the contrast (applicable to DLP471TPEVM only)
  • External pattern page lets user define and check the pattern configuration inputted via the video parallel port (applicable to light control EVMs only)
  • Internal pattern page lets user add/delete, configure and control patterns and pattern sets stored in the flash (applicable to light control EVMs only)
  • Space-coded pattern page lets user define the pattern configuration of an image stored in the flash (applicable to light control EVMs only)
  • Firmware page lets users back up or update the firmware on the device

技術文件

找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 1
類型 標題 下載最新的英文版本 日期
使用指南 DLP® EVM GUI Tool User's Guide PDF | HTML 2021/10/28

相關設計資源

硬體開發

開發板
DLP3010EVM-LC DLP® 3010 光學控制評估模組 DLP4710EVM-LC DLP® 4710 光學控制評估模組 DLPDLCR471TPEVM DLP® LightCrafter™ Display 471TP 評估模組

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援