INA209SW-LINUX
適用於 INA209 的 Linux 驅動程式
INA209SW-LINUX
概覽
The Linux driver supports the INA209 Current/Power Monitor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline StatusAvailable in Linux Main line: Yes
Available through git.ti.com: N/A
- ina209
The files associated with this device are:
- drivers/hwmon/ina209.c
- Documentation/devicetree/bindings/i2c/ina209.txt
- linux/platform_data/ina2xx.h
- Documentation/hwmon/ina209
Documentation/devicetree/bindings/i2c/ina209.txt
Other Fileslinux/platform_data/ina2xx.h
Documentation/hwmon/ina209
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")
Menuconfig Location
Symbol: SENSORS_INA209 [=y]Type : tristatePrompt: TI / Burr Brown INA209 Location: -> Device Drivers -> Hardware Monitoring support (HWMON [=y]) Defined at drivers/hwmon/Kconfig:1443 Depends on: HWMON [=y] && I2C [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.