LINUXSDK-OMAPL138

用於 OMAP-L138 處理器的 Linux 軟體開發套件 (SDK)

LINUXSDK-OMAPL138

下載項目

概覽

The Software Development Kit (SDK) for the OMAP-L138 is legacy software for the OMAP-L138. This kit is not recommended for new designs (NRND). Instead, please download the Multicore Software Development Kit (MCSDK). For more information on these software options, visit the OMAP-L138 Software & Hardware Comparison wiki page. See "Additional Information" for links.

The SDK provides a set of pre-tested system software components that enable OEMs to quickly develop applications based on the OMAP-L138 and related processors. These kits include the Linux kernel, boot-loader, middleware, device drivers, DSP software components, an application framework, as well as build tools. By making all the basic system software components immediately available, the kit allows developers to focus on their application code, where they can add the most differentiation. This software is free and does not require any run-time royalties. The SDK can be used with the following tools:

  • OMAP-L138/TMS320C6748 Evaluation Module (EVM) - **While supplies last**
  • OMAP-L138 Low-Cost Development Kit
特點

The OMAP-L138 Linux SDK for the OMAP-L138/TMS320C6748 EVM includes the following components:

  • Platform Support Package
    • Linux kernel 2.6.37
    • Boot loaders (u-boot, UBL) and flashing utilities
  • Multimedia Package
    • Multimedia Framework Product (MFP)
      • Codec Engine Framework
      • Framework Components
      • Linux Utils (CMEM)
      • XDAIS (eXpress DSP Algorithm Interoperability Standard)
    • DaVinci Multimedia Application Interface (DMAI)
    • DSP optimized codecs
      • Encoders: H.264, MPEG-4, JPEG, G711
      • Decoders: H.264, MPEG-4, MPEG-2, AAC. JPEG, G711
      • DSP accelerated GStreamer TI plugin
  • DSP Package
    • C6000 code generation tool chain
    • DSP/BIOS Real Time Operating System
    • DSP/BIOS Platform Support Package (device driver)
    • EDMA3 Low Level Driver(LLD)
    • DSPLink Inter Processor Communication
  • Graphics Package
    • Qt/Webkit application framework
  • Integrated WLAN and Bluetooth® support Package

This Generally Available (GA) release of the Linux DVSDK supports TI TMS320DM36x, OMAP-L138, and TMS320DM3730/25 platforms.

The OMAP-L138 Linux SDK for the OMAP-L138/C6748 Development Kit (LCDK) includes the following components:

  • Platform Support Package
    • Linux kernel 3.1.10 ported to LCDK board
    • Boot loaders (U-Boot) and flashing utilities
    • Binary images of u-boot and Linux kernel
    • ARM-v5 Linux file system
  • DSP Package
    • C6000 code generation tool chain
    • DSP/BIOS Real Time Operating System (SysBIOS)
    • Syslink Inter-Processor Communication
    • XDC tool kit
  • This release of the Linux DVSDK supports TI OMAP-L138 on LCDK platforms.
下載 觀看有字幕稿的影片 影片

下載項目

軟體開發套件 (SDK)

LINUXSDKOMAPL138-LCDK Linux SDK for OMAP-L138 low-cost development kit

下載選項

LINUXSDKOMAPL138-LCDK Linux SDK for OMAP-L138 low-cost development kit

close
最新版本
版本: 1.00.00
發行日期: 2012/5/21

技術文件

找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 1
類型 標題 下載最新的英文版本 日期
Product overview OMAP-L138 DSP+ARM9™ Development Kit 2012/5/30

軟體開發

IDE、配置、編譯器或偵錯程式
CCSTUDIO Code Composer Studio™ 整合式開發環境 (IDE)

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援