LM70SW-LINUX
適用於 LM70 的 Linux 驅動程式
LM70SW-LINUX
概覽
The Linux driver supports the LM70 series of Temperature Sensors. The Linux driver supports communication through the SPI bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline StatusAvailable in Linux Main line: Yes
Available through git.ti.com: N/A
- lm70
- tmp121
- lm71
- lm74
The files associated with this device are:
- drivers/hwmon/lm70.c
- Documentation/hwmon/lm70
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")
Menuconfig Location
Symbol: SENSORS_LM70 [=y]Type : tristatePrompt: National Semiconductor LM70 and compatibles Location: -> Device Drivers -> Hardware Monitoring support (HWMON [=y]) Defined at drivers/hwmon/Kconfig:903 Depends on: HWMON [=y] && SPI_MASTER [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.