PCM1681SW-LINUX

適用於 PCM1681 的 Linux 驅動程式

PCM1681SW-LINUX

概覽

The Linux driver supports the PCM1681 8-channel audio digital-to-analog converter (DAC), communication through I2C and registers with the ASOC framework of the Linux kernel.

Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

Linux source files

The files associated with this device are:

  1. sound/soc/codecs/pcm1681.c
  2. Documentation/devicetree/bindings/sound/ti,pcm1681.txt

Source files sound/soc/codecs/pcm1681.c

Linux device tree documenation Documentation/devicetree/bindings/sound/ti,pcm1681.txt

Enabling driver support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig location

Symbol: SND_SOC_PCM1681 [=y]Type  : tristatePrompt: Texas Instruments PCM1681 CODEC  Location:    -> Device Drivers      -> Sound card support (SOUND [=y])        -> Advanced Linux Sound Architecture (SND [=y])          -> ALSA for SoC audio support (SND_SOC [=y])            -> CODEC drivers  Defined at sound/soc/codecs/Kconfig:537  Depends on: SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && I2C [=y]  Selected by: SND_SOC_ALL_CODECS [=y] && SOUND [=y] && !M68K && !UML && SND [=y] && SND_SOC [=y] && COMPILE_TEST [=y] && I2C [=y]

Fixes and code enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

檢視所有論壇主題 以英文檢視所有論壇主題

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援