TMP103SW-LINUX
適用於 TMP103 的 Linux 驅動程式
TMP103SW-LINUX
概覽
The Linux driver support the TMP103 Temperature Sensor. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline StatusAvailable in Linux Main line: Yes
Available through git.ti.com: N/A
- tmp103
The files associated with this device are:
- drivers/hwmon/tmp103.c
- Documentation/devicetree/bindings/i2c/trivial-devices.txt
- Documentation/hwmon/tmp103
Documentation/devicetree/bindings/i2c/trivial-devices.txt
Other Files
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")
Menuconfig Location
Symbol: SENSORS_TMP103 [=y]Type : tristatePrompt: Texas Instruments TMP103 Location: -> Device Drivers -> Hardware Monitoring support (HWMON [=y]) Defined at drivers/hwmon/Kconfig:1497 Depends on: HWMON [=y] && I2C [=y] Selects: REGMAP_I2C [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.