選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

BQ27Z746-DEVICE-FW

Firmware for BQ27Z746 family of gauges

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: R1-V1.05
發行日期: 2024/3/22
lock = 需要匯出核准 (1 分鐘)
產品
電池電量指示
BQ27Z746 具有整合式保護器的電池組側、單芯 Impedance Track™ 技術電量計
硬體開發
開發板
BQ27Z746EVM-047 BQ27Z746 評估模組,具有保護解決方案的 Impedance Track™ 技術電池氣量計

文件

Technical Reference Manual

版本資訊

Overview

The BQ27Z746-DEVICE-FW is a firmware (FW)-only release that can be flashed onto any existing hardware such as BQ27Z746 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas gauging, protection, differential battery sensing analog output, and authentication for 1-series cell li-ion and li-polymer battery packs.

Using its integrated high-performance analog peripherals, the BQ27Z746-DEVICE-FW firmware enables the device and measures and maintains an accurate record of available capacity, voltage, current, temperature, and other critical parameters in li-ion or li-polymer batteries, and reports this information to the system host controller. The integrated protection provide safety protection against Over Voltage (OVP), Under Voltage (UVP), Over Current in Charge/Discharge (OCC/OCD), Short Circuit Discharge (SCD), and Battery Sensing Protections (BCP, BCN, BDP and BDN).

SHA-2 authentication, with secure memory for authentication keys, enables identification of genuine battery packs.

BQ27Z746-DEVICE-FW is usable on any previous version of the BQ27Z746 hardware.

Features

Supports pack-side gauging including enhanced state of health (SOH) algorithm

Fast QMax update option based on predicted OCV

SHA-256 authentication responder for increased battery pack security

Sophisticated charge algorithms:

  •   JEITA
  •     Enhanced charging
  •     RSOC() charging compensation option

Low current modes options:

  •     Sleep
  •     Ship
  •     Shelf
  •     Shutdown

最新功能

  • New features and bug fixes to BQ27Z746 firmware.