選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

C64XPLUSCODECSPCH

Speech Codecs for C64x+-based Devices

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 1.00.001
發行日期: 2010/3/7
產品
數位訊號處理器 (DSP)
TMS320C6457 通訊基礎設施數位訊號處理器 TMS320DM6437Q 數位媒體處理器,最高達 4800 MIPS、600 MHz 時脈速率、1 個 McASP、2 個 McBSP TMS320DM6441 DaVinci 數位媒體晶片系統 TMS320DM6467T 數位媒體晶片系統

文件

版本資訊

All codecs are

eXpressDSP

compliant and implement one of the XDM 1.0 interfaces.

Each codec is XDC packaged and validated on DM6446 EVM in a Codec Engine based test framework.

TIPS and

FAQs

: Understanding and integrating TI codecs:

Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |

DaVinci

and OMAP Software for Dummies

SUPPORTED PLATFORMS:All these speech modules can be used on any of the C64x+ based platforms like DM644x, DM646x, OMAP3530, DM648, C6466 and C674x

RELEASE PACKAGE: All the speech codec releases have both encoder and decoder release packages

G722.2 from ITU-T is also known as GSM-WBAMR from 3GPP

PERFORMANCE: Please refer to codec data sheet for MHz and memory requirement. Actual MHz requirements vary depending on memory and cache configuration

Technical Support: please contact Couth Infotech Private Limited, email: TISupport@CouthIT.com