選取版本
DLPC4420EVM-SW
DLPC4420EVM Software and Firmware Bundle
DLPC4420EVM Software and Firmware
產品
≥ 0.47 吋陣列產品
硬體開發
開發板
文件
Manifest
DLPC4420EVM Software Readme
版本資訊
-------------------------------------------------------------------------------
DLPC4420 Software
-------------------------------------------------------------------------------
Release : Version 10.1.1
Date : 30-September-2023
-------------------------------------------------------------------------------
This is the release for the DLPC4420EVM SW.
The table below identifies appropriate image file to be used on a given system.
DMD | Illumination | Image filename
----------------------------------------------------------------------
DLP470TE | LED | Flash_DLPC4420_DLP470TE_p47_TRP_4KUHD_S410_LED.img
DLP660TE | LED | Flash_DLPC4420_DLP660TE_p66_TRP_4KUHD_S610_LED.img
DLP780TE | LED | Flash_DLPC4420_DLP780TE_p78_HEP_4KUHD_S600_LED.img
---------------------------------------------------------------------
General Requirements:
- To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com
-------------------------------------------------------------------------------
4K FPGA Firmware
-------------------------------------------------------------------------------
Release : Version (See below)
Date : 30-September-2023
-------------------------------------------------------------------------------
This is the release of 4K FPGA firmware binaries for DLPC4420 based system.
The table below identifies appropriate binary to be used on a given system.
FPGA | FPGA Type | Binary filename
-------------------------------------------------------------------------------
Altera | A5 | XPR_FPGA_2WAY_UHD_A5_v356.rpd
Altera | A5 | XPR_FPGA_4WAY_UHD_A5_v147.rpd
Xilinx | | FPGA_XILINX_4WAY_XPR_v404.bin
------------------------------------------------------------------------------
General Requirements:
- To flash the system with the latest DLPC4420EVM software, use DLPC44xxGUI available on TI.com
-------------------------------------------------------------------------------
Documentation and Support Files
-------------------------------------------------------------------------------
In addition, the software package includes other documentation and support files:
- DLPC4420 Software
- Programmers Guide
- Manifest
- Readme
- DLPC44xxGUI Files
- EDID Programmer Tool Files
- JTAG Programmer Tool Files
- TI Disclaimer