選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

LM25190-LM5190-DESIGN-CALC

LM25190, LM25190-Q1, LM5190 or LM5190-Q1 quick-start design tool

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: B4
發行日期: 2025/8/5
產品
DC/DC 控制器
LM25190 具有恆定電流和恆定電壓調節的 42V 輸入同步降壓控制器 LM25190-Q1 Automotive, 42V synchronous buck controller with constant current and constant voltage regulations LM5190 具有恆定電流和恆定電壓調節的 80V 輸入同步降壓控制器 LM5190-Q1 具有恆定電流和恆定電壓調節的車用 80V 同步降壓控制器

版本資訊

Welcome to the LM25190/LM5190 synchronous buck controller with CCCV regulation design tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM25190/LM5190 synchronous buck DC/DC controller. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.