選取版本
MCU-PLUS-SDK-AM243X
MCU+ SDK for AM243x – RTOS, No-RTOS
MCU PLUS SDK Linux Installer
MCU PLUS SDK Windows Installer
文件
MCU PLUS SDK online documentation
Performance measurement datasheet
Documentation only package
Code Composer Studio™ integrated development environment (IDE)
TI ARM CLANG compiler
Tool to configure SOC pimux and MCU PLUS SDK driver parameters
Buildsheet of supported features
版本資訊
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This SDK support AM243x EVM and AM243x LP PROC109E2 board revision. Networking examples are validated with E3 rev for AM243x-LP
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
最新功能
- LLD drivers for OSPI, MMCSD and MCAN are added
- SBL shows an example usage of DDR QoS support
- Secureboot support from OSPI
- Example to demonstrate root of trust switching
- PRU-ICSS Ethernet firmware is updated to version REL.PRU-ICSS-ETHERNET-SWITCH_02.02.15.00
- Ethernet firmware - Local injection handle port block state (MRP requirement)