選取版本
MCU-PLUS-SDK-AM243X-LS
MCU+ SDK for AM243x - RTOS, No-RTOS with limited support
MCU PLUS SDK Windows Installer
MCU PLUS SDK Linux Installer
文件
Documentation - START HERE
Documentation Only Package
Download CCS 12.1.0 Version for Windows or Linux
Download TI ARM CLANG 2.1.2 LTS for Windows or Linux
SysConfig Windows Installer
SysConfig Linux Installer
版本資訊
Thank you for your interest in the AM243x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- This is limitied support release and meant to provide early access of features and bug fixes. Limted testing is done on this release.
- This SDK support AM243x EVM and AM243x LP. Networking examples are validated with rev 3 for AM243x-LP
- The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
最新功能
- Tamagawa Multi Channel
- HDSL FREE RUN MODE based on 300 MHz PRU-ICSS Core Clock Frequency
- Enable EnDat multi-channel using load share mode in PRU-ICSS
- EnDat Safety Readiness: Recovery Time Measurement
- UART Errata i2310 workaround