選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

MCU-PLUS-SDK-AM261X

適用於 AM261x 的 MCU+ SDK - RTOS、無 RTOS

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 10.00.01.10
發行日期: 2024/12/11
產品
Arm Cortex-R MCU
AM2612 具有高達 500 MHz、即時控制及安全性的雙核心 Arm Cortex-R5F MCU

文件

Documentation - START HERE

Download CCS 12.8.1 Version for Windows, Linux or MacOS

Download TI ARM CLANG 4.0.1 LTS for Windows, Linux or MacOS

Download SysConfig 1.21.2 for Windows, Linux or MacOS

版本資訊

Thank you for your interest in the AM261x MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.


  • The SDK includes a real-time multitasking kernel, network communications support, examples, and drivers.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

最新功能

  • Derby PMIC Driver and Example Support
  • SOM Board Basic Support
  • Basic Ethernet MAC and Switch Support
  • LwIP TCP/IP Stack Support
  • gPTP TimeSync Stack Support
  • Enet Baremetal Driver Support
  • Support for both Auto PHY (DP83TG720-EVM-AM2) and Industrial PHY (DP83826-EVM-AM2)