選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

MSP-CGT

MSP430 code generation tools - compiler

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 21.6.2.LTS
發行日期: 2026/2/13

版本資訊

This is a long-term support release of the MSP430 Code Generation Tools (CGT) containing new enhancements and features. The MSP430 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on MSP430 core processors.

最新功能

Available in release 21.6.0.LTS:
  • Performance improvement with BIC instruction usage.
  • Performance improvement with pragmas MUST_ITERATE, UNROLL, and CODE_ALIGN.
  • Generate CRCs over memory ranges.
  • Enumerated type changes.
  • Misra support deprecated.