選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

PROCESSOR-SDK-LINUX-RT-AM62X

Processor SDK RT-Linux for AM62x

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 11.00.09.04
發行日期: 2025/4/4

Processor SDK LINUX RT AM62x - RT-Linux Installer for sources, pre-built binaries and file system images generated using Yocto build environment

MD5 校驗和

Processor SDK LINUX RT AM62x Yocto - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62xx-LP Yocto - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62x Jailhouse Hypervisor - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62xx-LP Jailhouse Hypervisor - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62x Debian Trixie - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62x-LP Debian Trixie - SD card image

MD5 校驗和

Processor SDK LINUX RT AM62x Buildroot - SD card image

MD5 校驗和

Processor SDK LINUX RT Beagleplay Yocto - SD card image

MD5 校驗和

Get access to latest bug fixes and feature enhancements with Yocto build environment

產品
Arm 式處理器
AM620-Q1 適用於駕駛監控、網路和 V2X 系統且具備嵌入式安全性的汽車運算 SoC AM623 具有 Arm® Cortex®-A53 型物體與手勢辨識功能的物聯網 (IoT) 與閘道 SoC AM625 配備 Arm® Cortex®-A53 型邊緣 AI 與 Full-HD 雙顯示器的人機互動 SoC AM625-Q1 具有數位儀表嵌入式安全性的車用顯示器 SoC AM625SIP 封裝中具有 Arm® Cortex®-A53 和整合式 LPDDR4 的通用系統
硬體開發
開發套件
SK-AM62-LP 適用低功耗 Sitara™ 處理器的 AM62x 入門套件
開發板
BEAGL-PLAY-SBC 以 AM62x 為基礎的 BeagleBoard.org Foundation 的 BeaglePlay® 單板電腦 SK-AM62 適用於 Sitara™ 處理器的 AM62x 入門套件 SK-AM62-SIP 適用於 Sitara™ 處理器的 AM62x 系統級封裝入門套件 SK-AM62B 適用於 Sitara™ AM62x 處理器的 AM62B 入門套件 EVM SK-AM62B-P1 具有 PMIC 的 AM62x 入門套件 EVM

文件

Quick Start Guide for the AM62x Starter Kit (SK) board

Quick Start Guide for the Beagleplay board

Learn how to build embedded systems using AM62 processors

Yocto SDK user manual for developers

Instructions to build RT Linux image using Yocto build environment

Debian SDK manual for developers with build instructions

Buildroot SDK manual for developers with build instructions

Get the various Linux Performance Benchmarks for this release

Software manifest for Yocto Linux RT - Processor SDK AM62x/AM62x LP/Beagleplay

Software manifest for Jailhouse Hypervisor RT - Processor SDK AM62x/AM62x LP

Software manifest for Debian Linux RT - Processor SDK AM62x/AM62x LP

Software manifest for Buildroot Linux RT - Processor SDK AM62x

Build Sheet of supported features for AM62x/AM62LP

版本資訊

Thank you for your interest in PROCESSOR SDK LINUX RT AM62X Software Development Kit (SDK). This SDK is a Linux-RT only package. The Processor SDK is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and develop software across devices.

This release adds support for High Security - Field Securable (HS-FS) devices. For more information, please see the Migration Guide.

TI Linux CI/CD Snapshot

AM62x Snapshot

In order to improve access to the very latest bug fixes and feature enhancements, TI is enabling Continuous Integration and Continuous Deployment (CI/CD) for AM62x processors. The patches for these changes have always been available on public repositories hosted on git.ti.com, and these source repositories could be built using the Yocto build environment on a daily basis. The new TI Linux CI/CD Snapshot makes it even easier to consume these changes with pre-built binaries of Linux boot images to try out on TI Evaluation Modules (EVMs and SKs) before migrating or picking the patches. A detailed test report is also published to help users understand the status of the build and features being validated. The Linux boot images from a snapshot can be regenerated using sources by following the build instructions provided on the snapshot page.

The daily snapshot is not a replacement for the official Processors SDK releases which have full documentation, training and support. The snapshot is a new easy way to try bug fixes and feature enhancements planned for the next SDK while enabling much more tighter integration with customizations and application development. This improved integration should allow users to release their customized code built on the SDKs more quickly and confidently.

最新功能

  • Long Term Stable (LTS) Kernel update to 6.12.17
  • U-boot 2025.01 based bootloaders
  • Yocto scarthgap (LTS) based build environment and filesystem
  • Debian distribution and pre-built deb packages based on Trixie
  • Buildroot distribution based on 2024.11.1
  • Snagfactory v2.2 (factory flashing) support on SK-AM62
  • Jailhouse Hypervisor based on LTS Kernel 6.12.17
  • Yocto Filesystem now supports Emptty Display Manager by default
  • Yocto Filesystem now supports Qt 6.9 Application Development Framework, providing an out-of-box TI Apps Launcher experience based on Qt6.