選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

PROCESSOR-SDK-RTOS-OMAPL138

TI-RTOS Processor SDK for OMAP-L138, OMAP-L132 and C6748, C6746, C6742 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 06.03.00.106
發行日期: 2020/4/18
產品
Arm 式處理器
OMAP-L138 低功耗 C674x 浮點 DSP + Arm9 處理器 - 最高 456MHz
數位訊號處理器 (DSP)
TMS320C6742 低功耗 C674x 浮點 DSP- 200MHz TMS320C6746 低功耗 C674x 浮點 DSP- 456MHz TMS320C6748 低功耗 C674x 浮點 DSP- 456MHz,SATA
硬體開發
開發套件
TMDSLCDK138 OMAP-L138 開發套件 (LCDK) TMDSLCDK6748 TMS320C6748 DSP 開發套件 (LCDK)

文件

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

最新功能

  • The SDK includes a real-time multitasking kernel, FAT file system, nework communications support, examples, and drivers
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment

版本資訊

Thank you for your interest in the OMAP-L138/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.