選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

STM8S-TO-MSPS-MIGRATION-TOOL

Simplify migrating your application code from STM8S003 to MSPS003

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 1.0.0.6
發行日期: 2024/3/4

STM8S003 to MSPS003 migration tool for Windows

MD5 校驗和

STM8S003 to MSPS003 migration tool for Linux

MD5 校驗和

STM8S003 to MSPS003 migration tool for macOS

MD5 校驗和
產品
Arm Cortex-M0+ MCU
MSPM0C1103 具有 8KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 具有 16KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU

文件

版本資訊

The STM8S003 to MSPS003 migration tool provides a collection of software, tools, and documentation to simplify the process of migrating applications from the STM8S003 device family to the pin compatible MSPS003 (MSPM0C110x) devices.

The STM8S003 to MSPS003 migration tool includes an STM8S003 API compatible driver library with a set of fully functional APIs that can be used to configure, control, and manipulate the hardware peripherals of the MSPM0 platform. This library is API compatible with the STM8S standard peripheral library.

  • Support for the ARM®Cortex®-M0+ core and the MSPS003Fx devices
  • Supported peripherals: ADC1, AWU, BEEP, CLK, EXTI, FLASH, GPIO, I2C, WWDG, UART1, RST, SPI, TIM1, TIM2, and TIM4
  • Example projects: Ready-to-use project templates for Code Composer Studio™ integrated development environment (IDE) and IAR Embedded Workbench
  • Demo: GPIO toggle example that showcases the simplified code migration process
  • Comprehensive documentation including software API guides and QuickStart guides

最新功能

  • Initial release supporting MSPS003Fx/MSPSM0C110x
  • STM8S API compatible driver library, example project templates, demos, and supporting documentation all in a single software package