Product information API
This API response includes basic product details, parametric data and limited quality and reliability information. Retrieving these data sets requires multiple endpoint calls.
Product numbers that include /NOPB must be URL-encoded before making the API call, or the response will be a “not found” error. For example, you must code LP2982AIM5-3.3/NOPB as LP2982AIM5-3.3%2FNOPB.
Make sure that the encoding process doesn’t have linefeed or new line breaks, such as LP2989IM-2.5%2FNOPB%0A%0A, as this will also result in a product “not found” error.
Default access limits
- Quota
- Sandbox: 3000 calls per day.
- Production: 3000 calls per day.
- Burst limit
- Five API calls per second.
For nonstandard access limits, contact TI.
Download documentation to help you onboard.