Advanced ship notice push API
The advanced ship notice push API will send a webhook to your system when your order is ready to ship in real time. This can be used to trigger automation flows in your system and eliminate the need for manual entry. The data is structured the same as the corresponding advanced ship notice retrieve API. You can use the "Try it out" button below to generate data that can be used in the development of your application. See push notification API setup for more information how to set up push notifications.
Advanced ship notice (ASN) push 2.0.0
OAS3
/content/dam/developer-api/asn-push-api.yamlThis API allows a user to receive detailed information regarding your shipment such as shipment racking number, carrier information, and commercial invoice, as they become available.
Servers