Financial document push API
The financial document push API will send a webhook to your system when financial documents are generated. This can be used to trigger automation flows in your system and eliminate the need for the manual entry into AP systems. The data is structured the same as the corresponding financial document retrieve API. You can use the "Try it out" button below to generate data that can be used in development of your application. See push notification API setup for more information how to set up push notifications.
Financial document push API 2.0.0
OAS3
/content/dam/developer-api/financial-document-push-api.yamlThis API allows a user to receive financial invoice information as they become available
Servers