Point-of-load solutions for 5G applications
00:02:08
|
11 MAR 2020
Today's 5G systems feature power-hungry processors in enclosed units that are subject to rigorous conditions, such as high ambient temperature and no air flow. TI's SWIFT family of high-density buck converters, including the 40A TPS546D24A, provide the thermal performance and small solution size to help you address these challenges.