900-V GaN solution for grid and beyond
00:19:13
|
16 MAR 2020
This new design is a GaN based 99% efficient bi-directional AC/DC converter, that is 3x higher power density than Si and 1.5x higher than SiC.
- 5kW bidirectional AC/DC grid converter using GaN
- Achieves 99% efficiency, with no forced air cooling
- Supports bus voltages up to 1400V
- Features LMG3410R050: 600V 50mΩ GaN with integrated driver and overcurrent protection, and C2000 digital controller