Battery testing with GaN and C2000
00:01:26
|
20 FEB 2024
The demo shows implementation of precise charge and discharge control using C2000™ real-time MCUs and TI’s latest 100V GaN device. The reference design utilizes high resolution PWM subsystem of C2000 and a 16-bit precision SAR ADC to achieve both current and voltage regulation error better than ±0.02% of full-scale.
Resources
[NO SPEECH]
[MUSIC PLAYING]