Arc fault detection with Edge AI C2000 MCUs
00:01:58
|
10 JUN 2024
Help prevent electrical fires and shocks in solar systems with intelligent arc fault detection using C2000 MCUs to identify and de-energize dangerous arcs. Achieve greater than 98% detection accuracy on bearing and load imbalance faults with on-chip learning options for robust anomaly detection.