ADC Practice — Internal and External Temperature Sensor Sampling
00:14:59
|
22 NOV 2024
There is a 1% accuracy linear thermistor TMP61 on the LaunachPad LP-MSPM0L1036. With 0.1% precision, 10ppm/C precision resistance, combined with calibration means, can obtain high accuracy temperature measurement. The routine demonstrates how to measure a temperature sensor with an ADC.