Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

VIDEO SERIES

How to evaluate and configure our USB Type-C™ PD controllers

Need to deliver greater than 15 W of power over your USB Type-C ports? Then, start with this training series to understand the capabilities of our TPS65987D tool suite. First, watch an overview of our key evaluation modules, then see how our application configuration GUI tool should be used for changing configuration settings or interacting with your powered device controller over I2C.

Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected

      Presenter(s)

      View series

      How to evaluate and configure our USB Type-C™ PD controllers