Automotive wireless connectivity products
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Standard
Price|Quantity (USD)
Operating temperature range (°C)
Type
Protocols
Rating
Features
Package type
Peripherals
Images
Status
—
—
Bluetooth Low Energy 5.3, Bluetooth Low Energy 6.0 Channel Sounding, Bluetooth low energy
AEC-Q100 Grade 2 qualified, DC/DC, Integrated Algorithm Processing Unit (APU), Integrated RF switch, Integrated balun, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD
1 Watchdog timer, 1 comparator, 12-bit ADC, 2 SPI, 2 UART, 4 timers, I2C, I2S, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC)
Automotive
-40 to 125
$2.640 | 1ku
VQFN
Wireless MCU
—
Bluetooth 5.2 Low Energy, Bluetooth Low Energy 5.3, Bluetooth low energy, Bluetooth low energy 4.2, Bluetooth low energy 5.0, Bluetooth low energy 5.1
AEC-Q100 Grade 2 qualified, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), OAD
1 SPI, 1 UART, 1 comparator, 12-bit ADC 8-channel, 4 timers, I2C, Integrated battery monitor, Integrated temperature monitor, Real-time clock (RTC)
Automotive
-40 to 125
$1.200 | 1ku
VQFN
—
Wireless BMS
—
—
12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, 8-bit DAC, I2C, I2S
Automotive
-40 to 105
$3.850 | 1ku
VQFN
Wireless MCU
—
Bluetooth 5.2 Low Energy
Advertising extension, Bluetooth mesh, Channel select algorithm, Direction finding, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range)
12-bit ADC 8-channel, 2 SPI, 2 UART, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller
Automotive
-40 to 105
$2.480 | 1ku
VQFN, VQFNP
Wireless MCU
—
Bluetooth low energy 5.1
LE 1M PHY, LE Coded PHY (long range)
1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller
Automotive
-40 to 105
$2.868 | 1ku
VQFN
Wireless MCU
—
Bluetooth low energy 5.0
LE 1M PHY
12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, I2C
Automotive
-40 to 105
$3.024 | 1ku
VQFN
Description
Enabled
Description
Type
Enabled
Type
Standard
Enabled
Standard
Protocols
Enabled
Protocols
Features
Enabled
Features
Peripherals
Enabled
Peripherals
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Package type
Enabled
Package type
Status
Enabled
Status
1
to
12
of
12
Page
1
of
1