Matter
Making connections simpler, more secure and scalable with the foundation for connected things in home and building automation applications.
What is Matter?
Interoperable, open, secure and simple. Matter is a royalty-free standard to connect compatible devices and systems with one another. Matter runs on Thread and Wi-Fi® network layers and uses Bluetooth® Low Energy for commissioning. Matter solutions will be interoperable with the major smart home ecosystems like Apple® Homekit®, Google AssistantTM, Amazon Alexa, and Samsung SmartThings.
Connect: Matter introduction
The Connectivity Standards Alliance (CSA) has introduced a new standard called Matter. Our experts discuss this new protocol as well as its various applications.
Two wireless trends that Matter in home automation
Take a deeper look at some of the trends Matter will accelerate and learn how this standard has the potential to transform the home automation space.
Why choose TI for the Matter protocol?
Industry leadership
We have been CSA board members for 10 years and participated in the development of Matter. We contribute to the Thread Group, are a Wi-Fi Alliance member and have 20+ years of connectivity experience.
Flexible portfolio
Select from a broad portfolio of wireless radios for 2.4 GHz, Sub-1 GHz and Wi-Fi connectivity. Choose the right protocol and features to drive innovation within your connectivity solution.
Industry's lowest power
Extend your battery life with our Thread and Matter devices with features including 0.85-µA standby current over temperature, best-in-class coin-cell operation at 10 dBm and more.
Integrated security features
Featuring 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data and combat against cyber-security attacks.
Our Matter-compatible Thread products
Our SimpleLink™ portfolio offers high-quality wireless hardware and software with ultra-low power capabilities for Matter-enabled devices running on Thread. We have a range of hardware to support the full Thread ecosystem for Matter, including higher memory devices for single-chip use-cases and radio co-processors optimized to be paired with a host MCU or MPU for gateway applications. Choose the product at the right price for your application.
![]() CC2674x10 |
![]() CC2755x10 |
![]() CC2652x | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Description |
SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash |
SimpleLink Arm Cortex-M33 multiprotocol 2.4-GHz high performance wireless MCU with 1-MB flash |
SimpleLink Arm Cortex-M4F multiprotocol 2.4-GHz wireless MCU with 352-kB Flash | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Protocols |
Bluetooth® 5.3 Low Energy Thread Zigbee 3.0 Matter |
Bluetooth 6.0 Low Energy Thread Zigbee 3.0 Matter |
Bluetooth 5.2 Low Energy Thread Zigbee 3.0 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Matter use-case |
Matter end device Matter gateway (Thread RCP) |
Matter end device Matter gateway (Thread RCP) |
Matter gateway (Thread RCP) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Flash memory (KB) | 1024 | 1024 | 352 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RAM (KB) | 296 | 162 | 88 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Integrated power amplifier |
yes
|
yes
|
yes
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Security features |
Cryptography accelerators Secure key storage TrustZone® |
Voltage Glitch Monitor Cryptography accelerators Secure key storage TrustZone® |
Cryptography accelerators |
Our Matter-compatible Wi-Fi products
Our Wi-Fi devices supporting Matter feature security and low-power capabilities. These Wi-Fi CERTIFIED™ devices are tested with 230+ access points to ensure robust and reliable connectivity worldwide. With 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data.
![]() CC3301 |
![]() CC3351 |
![]() CC3501E |
![]() CC3551E | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Description |
SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC |
SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC |
SimpleLink™ wireless MCU with 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 |
SimpleLink™ wireless MCU with dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Protocols |
Wi-Fi BLE Matter |
Wi-Fi BLE Matter |
Wi-Fi BLE |
Wi-Fi BLE | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Device feature |
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA |
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA |
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA |
802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Throughput (max UDP) (Mbps) | 65 | 65 | 20 | 20 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Security features |
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface |
FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface |
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID |
Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID |
Start developing today
SimpleLink™ low power software development kits (SDKs)
The SimpleLink™ Low Power SDKs support the CC13xx, CC23xx and CC26xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, 802.15.4-based, (...)
SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)
The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)
SimpleLink Academy
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ is used to speed development with the SimpleLink™ Multi-Standard CC2652R7 wireless MCU with support for Bluetooth®, Zigbee® and Thread. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.
CC2652R7 LaunchPad™ development kit for SimpleLink™ multi-standard wireless MCU
This LaunchPad™ is used to speed development with the SimpleLink™ Multi-Standard CC2652R7 wireless MCU with support for Bluetooth®, Zigbee® and Thread. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.
CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that (...)
Watch Matter in action
Matter technology demo: Unified standard for connected objects
Designers can now unify fragmented IoT ecosystems with TI’s
Matter-enabled wireless MCU software development kits for Wi-Fi and
Thread SimpleLink™ wireless microcontrollers.
Matter technology demo: Unified standard for connected objects
This is a demonstration of the new Matter standard based on our SimpleLink wireless MCU platform. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another.
Matter protocol on TI wireless MCUs
See how we bring Matter down to earth, by showing preliminary interoperability between TI and a typical smart home ecosystem. The video will walk through the lifetime of a smart home device.