Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Sub-1 GHz wireless MCUs

Choose a single-chip solution that integrates processor, peripherals and radio to enable smaller modular designs

parametric-filterView all products
Our Sub-1 GHz wireless microcontrollers are an ultra-low-power, scalable MCU family that allows flexibility in your design. This means you will get the long-range connectivity you need with the flexibility to upgrade memory to fit your application without having to change hardware or software. We offer both single-band wireless MCUs and dual-band wireless MCUs which add 2.4-GHz support. 

Sub-1 GHz wireless MCUs by memory & pin out

Sub-1 GHz wireless MCUs design & development

Whether you are working on a simple design or building a complex system, you should have confidence in your designs. Our extensive and easy-to-use hardware and software tools, and 24/7 year-round access to industry experts will empower you to drive innovation forward.

TI Developer Zone

Access and download all the development tools, software, and training you need to easily develop, debug, and analyze code in the cloud or on your desktop. arrow-right

Hardware

Explore our broad portfolio of cost-optimized solutions addressing your wireless connectivity needs. arrow-right

Software

The Simplelink SDK’s provide a comprehensive and portable software package for the development of various wireless protocols. arrow-right

Educational resources

Use TI extensive support offerings as your go-to source for rapid resolution throughout every step of the design process. arrow-right

Partners

Our partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions. arrow-right

Design & development resources

Evaluation board
SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

The TI LaunchPad™ SensorTag kit offers integrated environmental and motion sensors, multi band wireless connectivity and easy-to-use software for prototyping connected applications. With one kit, developers can easily create connected applications featuring Bluetooth® Low Energy, (...)

Calculation tool
SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Design tool
Third party wireless module search tool

The third party wireless module search tool helps developers to identify products that meet their end equipment specifications and procure production ready wireless modules. The third party module vendors included in the search tool are independent third party companies with expertise in designing (...)

CC1314R10
Sub-1 GHz wireless MCUs

SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM

Approx. price (USD) 1ku | 3.07

CC1354R10
Sub-1 GHz wireless MCUs

SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM

Approx. price (USD) 1ku | 3.224

Why TI Sub-1 GHz wireless MCUs?

checkmark

Low power

Low active currents and best-in-class standby currents for maximum battery life across the whole temperature range.

checkmark

Scalable

Comprehensive portfolio with scalable memory and peripherals in the same pin-to-pin package supported by the same SDKs allowing you to quickly and easily redesign to add memory.

checkmark

Comprehensive protocol support

We have five different protocol offerings which allows for our products to be used for all applications: Amazon Sidewalk, dual-band, proprietary, mioty, Wireless M-BUS, Wi-SUN.