Placement Silo Title

News Releases

Media Coverage

Media Kit

TI introduces high-temperature transceivers for oil exploration equipment

Bangalore , Jan. 27, 2009 - Two new ceramic-packaged transceivers from Texas Instruments Incorporated (TI) (NYSE:  TXN) enable data communication in high-temperature applications. The devices feature no thermal shutdown, meeting the demanding requirements of oil exploration applications, such as downhole drilling. The SN65HVD11SJD 3.3-V single, half-duplex RS-485 transceiver and the SN65HVD233SJD 3.3-V CAN transceiver are the first two parts for an extended temperature range of -55C to 210C to be released from TI and are from a complete signal chain and power roadmap targeting applications operating in harsh environments. Future products will include data acquisition, processing and power managment devices. For complete product information, please see www.ti.com/sn65hvd11sjd-pr and www.ti.com/sn65hvd233sjd-pr.

Key Features

Key Benefits

  • Extended temperature range (-55C to 210C)
  • Extended high-temperature operating life (1000 hours)
  • 8-pin ceramic DIP and Known Good Die packaging
  • No thermal shutdown 
  • SN65HVD11SJD
  • Operates with a 3.3-V supply
  • Based on ANSI TIA/EIA-485-A
  • Bus pin short-circuit protection from –7-V to 12-V
  • ESD protection of 16kV Human-Body Model (HBM)
  • 10 Mbps speed
  • SN65HVD233SJD
  • 3.3-V CAN transceiver
  • Compatible with ISO 11898
  • Signaling rates up to 1 Mbps
  • Bus pin short-circuit protection to +/-36-V
  • Exceeds ESD protection of 16kV Human-Body Model (HBM)
  • Allow communications between various tools and electronics in harsh, high-temperature environments, such as downhole drilling
  • Allow for more efficient oil and gas recovery from land and offshore drilling and other high-temperature industrial applications
  • Standard catalog devices alleviate the need for expensive extended temperature qualifications
  • 3.3-V interface solution for lower power communications

Find out more about TI’s high-reliability portfolio by visiting the links below:

About Texas Instruments:

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun.  A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries.  For more information, go to www.ti.com.