Placement Silo Title

News Releases

Media Coverage

Media Kit

TI’s PECL buffer family offers a complete range of speeds and supply voltage options for communications, test and measurement, and medical applications

New PECL buffer is 67 percent faster to provide higher data throughput

Bangalore , Mar. 06, 2009 - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced a family of eight positive emitter-coupled logic (PECL) buffers, translators and splitters for clock and data management. These devices provide flexibility by operating at various power supplies of 2.5 V, 3.3 V and 5 V. The SN65LVEP11 is a 3-GHz differential, 1 to 2 fanout buffer that can operate in either a 3.3-V or 2.5-V power supply, which enables lower power consumption designs. The SN65EL11 buffer provides higher data throughput up to 67 percent faster than competing solutions. The new PECL family is offered in a full range of speed grades from 430 MHz up to 3 GHz to meet the needs of a broad range of communications, test and measurement, and medical applications.  For product details, see www.ti.com/sn65lvep11-pr.

PECL family features

  • Industry-standard packages, footprints and pinouts
  • Speeds ranging from 430MHz to 3GHz
  • Support for 2.5V, 3.3V and 5V supply voltages

PECL family benefits

  • Full range of speeds provide designers flexibility
  • Power consumption can be saved by moving to lower Vcc platforms

About Texas Instruments:

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun.  A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries.  For more information, go to www.ti.com.