TI introduces radiation tolerant, high temperature-resistant power management and logic devices for oil exploration, medical and aerospace equipment
Bangalore (March 30, 2009) - Texas Instruments Incorporated (TI) introduces a family of high-reliability power management integrated circuits and advanced CMOS (AC) logic devices to increase system-level reliability in applications exposed to long-term radiation and extreme temperatures, such as downhole drilling, x-ray imaging, satellite systems and high-altitude avionics. The new UC18xx pulse width modulation (PWM) controllers for switching power supply-based applications, plus the new UC1525B-SP offer improved rate sensitivity, allowing for greater than 30 krad(Si) tolerance to low dose rate radiation. In addition, three new parts in TI’s SN54ACxx AC logic family reach a total irradiated dose (TID) level of 50 krad(Si) to allow for lower leakage current and improved radiation performance. For complete product information, please see www.ti.com/uc-pr.
Key Features
- UC18xx-SP devices achieve greater than 30 krad(Si) tolerance to low dose rate irradiation and provide up to 500-KHz voltage/current mode pulse width modulation control.
- UC1525B-SP offers a dual output, 250-kHz voltage mode PWM controller.
- SN54ACxx-SP devices reach up to 50 krad(Si) of TID levels of radiation and offer quadruple 2-input positive-NOR and NAND gates.
- ELDRS radiation test summary available upon request.
Key Benefits
- Increase long-term system-level reliability up to 30 percent based on low dose radiation effects.
- Reduce expensive repairs, replacement costs and maintenance requirements for critical applications.
- Higher “critical mission” life rating; improved devices meet 10- to 15-year requirement for satellite mission lifetimes.
- Fewer incoming inspection/testing criteria and less system-level shielding requirements.
About TI’s high-reliability product portfolio
TI’s HiRel standard products are developed based on more than 30 years of experience in meeting the high quality, reliability and support requirements of space, avionics, high-temperature and defense applications. TI’s HiRel portfolio includes a broad range of analog and digital components with value-added options such as qualification flows, extended temperature range, process control and extended life cycle.
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries. For more information, go to www.ti.com.
Trademarks
All registered trademarks and other trademarks belong to their respective owners. |