TI introduces industry’s fastest 24-bit delta-sigma ADC with speeds up to 4 MSPS
Precision ADC offers 60 percent faster sample rate than nearest competition
Bangalore (April 6, 2009) - Texas Instruments Incorporated (TI) today introduced the industry’s fastest 24-bit delta-sigma analog-to-digital converter (ADC), which delivers speeds of up to four mega samples per second (MSPS) – 60 percent faster than the nearest competition. The ADS1675 features a unique combination of wide bandwidth, outstanding ac and dc performance, and a dual-path digital filter to give greater flexibility to designers of automated test equipment, medical imaging, scientific instrumentation, and test and measurement. The low latency filter path provides 24-bit settling as fast as 2.65 μs, thereby lending itself to fast multiplexed applications. For complete product information, see: www.ti.com/ads1675-pr.
Key Features
- AC performance: 103 dB of dynamic range at 4 MSPS, 111 dB of dynamic range at 125 kSPS and
-107 dB of total harmonic distortion
- DC accuracy: 3 ppm integral nonlinearity, 4 µV/C offset drift and 4 ppm/C gain drift
- 575 mW power consumption
- 2.65 μs latency for 24-bit settling accuracy
- Simple read-only serial interface with either standard CMOS or serialized LVDS
Key Benefits
- 60 percent faster sampling rate and 3x faster settling time than the nearest competition
- Excellent ac performance and dc accuracy operating at speeds up to 4 MSPS enables wide bandwidth conversions with high resolution
- User selectable dual-path digital filter allows customers to optimize between bandwidth and latency for optimal performance
- Easily connects to microcontrollers, DSPs or FPGAs
- Compatible devices to complete the signal chain, including OPA211 as reference driver, THS4503 as input driver and REF5030 as voltage reference
Find out more about TI’s precision data converters at the links below:
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries. For more information, go to www.ti.com. |