Texas Instruments introduces 60-V, 2.2 MHz DC/DC converter that reduces overall solution size and cost in automotive designs
Power management IC provides 65-µA quiescent current
Bangalore (May 6, 2009) - Texas Instruments Incorporated (TI) today introduced an automotive-qualified DC/DC step-down converter that offers a leading combination of high voltage up to 60 V, a switching frequency up to 2-MHz, and ultra-low quiescent current of 65-µA in a small, monolithic package. The first in a family of automotive-qualified DC/DC controllers and converters, the TPS54362-Q1 converts an unregulated input voltage to a fixed lower output voltage to power automotive applications, such as infotainment, navigation systems, and power supply for electronic control units. In addition, the TPS54362-Q1 allows designers to reduce overall solution size, cost and design complexity when compared to discrete solutions. For product details see: www.ti.com/tsp54362-q1-pr
Key features and benefits
- Support for transients up to 60 V and a wide input voltage range of 3.6 V to 48 V protects the system.
- Up to 2-MHz frequency allows for smaller size external components, saving valuable board space and reducing overall solution cost.
- Ultra-low quiescent current of 65-µA and standby mode ensures less battery drain from the vehicle battery, resulting in longer battery life.
- Integrated voltage supervisor to help monitor system performance.
Find out more about TI’s automotive portfolio by visiting the links below:
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries. For more information, go to www.ti.com.
Trademarks
All registered trademarks and other trademarks belong to their respective owners. |