Placement Silo Title

News Releases

Media Coverage

Media Kit

Texas Instruments introduces industry’s smallest integrated load switch

Single-chip SWIFT™ point-of-load device for telecom and computing systems supports up to 17 V; 60 percent smaller package than multi-chip converters

Bangalore (June 22, 2009) - Texas Instruments Incorporated (TI) today introduced a new family of integrated load switches with controlled turn-on and quick output discharge to simplify subsystem load management. The TPS229xx family comes in an ultra-small 0.8 mm x 0.8 mm wafer chip scale package (WCSP) that is ten times smaller than a conventional discrete solution and supports space-constrained applications, such as portable media players, cell phones and portable navigation systems. For product details and to order samples see: www.ti.com/tps22901-pr.

The TPS229xx family has the lowest ON resistance to minimize dropout through the switch compared to competing solutions. In addition, the new TI devices have a low operating voltage range from 0.9 V to 3.6 V, which enables a variety of portable applications where low-voltage specifications are becoming more popular.

Key Features

  • Up to 2-A maximum continuous switch current
  • Ultra-low ON resistance
  • Low quiescent current: 82 nA at 1.8 V
  • Low shutdown current: 44 nA at 1.8 V
  • Ultra-small WCSP package (as small as 0.64 mm2)
  • Integrated slew-rate control and quick output discharge options

Key Benefits

  • 2-A maximum current ensures applicability for a wide range of subsystems
  • Lowest ON resistance allows minimum dropout through the pass switch
  • Low quiescent and shutdown currents extend battery life in all modes
  • Small package saves board space (up to 10 times smaller than conventional discrete solutions)
  • Integrated features further reduce external component count and complexity, while providing protection

Find out more about TI’s load switches portfolio by visiting the links below:

About Texas Instruments:

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun.  A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries.  For more information, go to www.ti.com.

Trademarks

All registered trademarks and other trademarks belong to their respective owners.