Connectivity made smarter via TI’s new MSP430 MCUs with embedded full-speed USB and the world’s leading ultra-low power consumption
Broad MSP430 MCU portfolio with USB offers lowest power consumption, best-in-class analog integration and easy-to-use support packages
Bangalore (July 22, 2009) – With wide adoption of USB connectivity, designers are seeking smart embedded processing solutions that bring unique advantages to their applications such as longer battery life, portability and versatility. Providing easy, advanced connectivity with a robust portfolio, Texas Instruments (TI) Incorporated today announced the new MSP430F55xx microcontroller (MCU) family with embedded full-speed USB (12 Mbps).
Shailesh Thakurdesai, Business Development Manager, Texas Instruments India, says, “The new F55xx family offers the world’s leading ultra-low power consumption combined with high-performance analog and other smart integrated peripherals. Helping cut the power cord, the F55xx MCUs are well-suited for cost-sensitive applications including portable measurement for medical, industrial, and health and fitness, as well as consumer electronics and a broad range of other applications.”
For more information, please visit www.ti.com/f5xxusb-prhome.
Key features and benefits of the MSP430F55xx
- Five low-power modes include the industry’s lowest power consumption in active mode at 200 uA/MHz and standby mode at 2.5 uA with wake-up from standby mode in less than 5 microseconds for extended battery life
- Expanded memory range covering 8KB to 128KB flash offers easy migration path
- High performance analog including 10-bit or 12-bit ADC options that consume less than 200uA during operation, and an ultra-low power sub-microamp comparator designed for wide application usage
- Integrated intelligent peripherals including hardware multiplier, four 16-bit timers, and up to four interfaces of serial communication including UART, SPI, and I2C.
- Various package options with small footprint, including 48-pin (QFP, QFN), 64-pin (QFN), 80-pin (QFP, BGA)
- Fully integrated LDO powered directly from the 5V bus power saves cost and board space
- Broad USB portfolio with more than 35 device options offers enhanced peripheral and analog integration, increased memory and package options, and several low-cost alternatives from the sub-$1 range
Jump-starting USB development, TI provides all the necessary tools to get projects up and running quickly regardless of a developers’ USB experience. TI offers customers a free Vendor ID and Product ID (VID/PID) sharing program, saving time and money. TI’s easy-to-use MSP430 Code Composer Essentials tool chain is included along with all the required hardware.
Find out more about TI’s MCUs with USB and tools by visiting the links below:
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through design, sales and manufacturing operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
All registered trademarks and other trademarks belong to their respective owners.
IndiaProduct Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |