Texas Instruments introduces advanced notebook battery fuel gauges
that support JEITA charging profile
Integrated Li-Ion fuel gauge and protection ICs feature Impedance Track™ technology with highest battery monitoring accuracy
Bangalore (July 23, 2009) – Texas Instruments Incorporated (TI) today introduced the bq20z4x and bq20z6x family of battery fuel gauge integrated circuits (ICs) with enhanced charging, including the Japan Electronics and Information Technology Association (JEITA) profile. The new battery fuel gauges feature TI’s Impedance Track™ technology and provide the highest degree of capacity measurement for two- to four-cell battery packs used in next-generation notebooks and netbooks, portable industrial and medical equipment. For more information on this product and to order samples, please see www.ti.com/bq20z4x-pr.
The bq20z4x and bq20z6x devices are pin-compatible with TI’s popular bq20z7x and bq20z9x series of products with Impedance Track. The bq20z45 and bq20z65 are single-package ICs with integrated battery protection, while the bq20z40 and bq20z60 are dual-package ICs requiring a companion bq29330 analog front end device. The bq20z6x family supports LED functionality.
Full configurability of all JEITA parameters:
- Configurable according to temperature, charging currents and charging voltages
- Charging voltage and cell over-voltage threshold varies with temperature
- Charging current can be adjusted based on battery voltage and temperature
Additional features and benefits of bq20z4x and bq20z6x:
- Third-generation fuel gauges with patented Impedance Track provide accurate runtime prediction for batteries with extremely flat voltage profiles.
- Cell voltage-based taper termination improves charge termination accuracy.
- Provides enhanced cell imbalance detection in charge mode.
- Two independent thermistor controls enable simultaneous monitoring of battery temperature and MOSFETs.
- Access to lifetime data simplifies diagnostics.
Find out more about TI’s multi-cell battery fuel gauges:
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com
Trademarks
Impedance Track is a trademark of Texas Instruments. All other trademarks and registered trademarks are the property of their respective owners.
Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |