Placement Silo Title

News Releases

Media Coverage

Media Kit

Texas Instruments’ new fully integrated 10-A synchronous buck converter with integrated FETs enables industry-leading power density


Bangalore (July 24, 2009) – Texas Instruments Incorporated (TI) today introduced a fully integrated, 10-A synchronous buck converter with integrated FETs that combines wide input, light load efficiency and reduced solution size to enable increased power density. The TPS51315, a 1-MHz DC/DC switcher, features D-CAP™ Mode control scheme, which allows a fast transient response while reducing the required number of external output capacitors by 32 percent compared to competing devices. This converter helps designers meet Energy Star/90 Plus guidelines by utilizing auto-skip mode and Eco-modeTM light load control schemes to achieve high efficiency across the entire load range. Its wide input and output voltage ranges and programmable switching frequency can enable designers to meet the requirements of power-dense applications in embedded PCs, notebooks and other computing applications, as well as base stations and network attached storage. For details see: www.ti.com/tps51315-pr.

Key features and benefits

  • Input voltage of 3 V to 14 V and an output voltage range of 0.75 V to 5.5 V allows for flexible design in 3.3-V, 5-V and 12-V power systems and can power various components, such as DSPs, FPGAs, ASICs, I/O and DDR memory cores
  • Integrated power MOSFETs enable high efficiency of more than 91 percent at full 10-A output current
  • Adaptive on-time D-CAP Mode control scheme allows less than 100 nsec response time in load step transient with fewer components
  • Selectable auto-skip/Eco-mode light load control schemes achieve high efficiency at light loads
  • Complements TI’s full power management portfolio for chipset cores and DDR memory, including PWM controllers, DDR termination linear regulators, DC/DC converters and controllers and power interface devices. See: www.ti.com/power-pr

About Texas Instruments

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries.  For more information, go to www.ti.com

Trademarks

D-CAP Mode and Eco-mode are trademarks of Texas Instruments.  All registered trademarks and other trademarks belong to their respective owners.

Product Information Centre

Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com