Texas Instruments’ new FlatLinkTM transmitter offers first glueless connection to low-power embedded processors
LVDS serializer saves up to 83 percent board space and supports HD resolutions
Bangalore (August 11, 2009) – Texas Instruments Incorporated (TI) today introduced the first LVDS serializer that connects directly to 1.8-V powered processors. Using TI’s FlatLink™ technology, the SN75LVDS83B eliminates the need for a costly level shifter when using 1.8-V and 2.5-V logic interfaces, lowering cost and reducing board space by up to 83 percent. The SN75LVDS83B supports 8-bit color and serializes RGB data. It then consolidates 24 data lines into one LVDS clock and four LVDS data pairs, which connect to LCD modules. For product details visit: www.ti.com/sn75lvds83b-pr.
The SN75LVDS83B supports applications such as netbooks, mobile Internet devices, digital picture frames and others where an LVDS link from a processor to the LCD module is required. The SN75LVDS83B supports a very broad pixel frequency range from 10 MHz up to high-definition (HD) screen resolutions of 135 MHz. The device is compatible with numerous processors, including OMAP35x applications processors and digital media processors based on TI’s DaVinciTM technology.
Key features and benefits
- Connects directly to any TTL level from 1.8 V to 3.3 V, eliminating the need for additional components
- Eliminates the level shifter, lowering cost by more than one dollar and reducing board space by up to 83 percent with the BGA package, and up to 39 percent with the TSSOP package
- 135-MHz pixel clock supports HD screen resolutions
Find out more about the SN75LVDS83B/A by visiting these links:
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
DaVinci and FlatLink are registered trademarks of Texas Instruments. All other trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com
|