Texas Instruments introduces 2.25-MHz, 1-A DC/DC converter
for USB-powered applications
Bangalore (Aug. 20, 2009) - Texas Instruments Incorporated (TI) today introduced the smallest 2.25-MHz DC/DC converter for USB-powered portable applications and wireless modems. The TPS62750 is a high-performance, 92 percent power-efficient, synchronous step-down converter, which can provide up to 1-A typical input current. The device supports an input voltage from 2.9 V to 6 V, allowing it to support batteries with an extended voltage range and USB-compliant power requirements. See: www.ti.com/tps62750-pr.
In addition to small size, the TPS62750 offers a high degree of performance and efficiency. The device’s unique Power Save Mode operates at light load currents over the entire load current range. In addition, the converter can discharge during shutdown.
Key features of the TPS62750:
- Programmable average current limiting for USB applications (50 mA to 300 mA for low current; 0.3 A to 1.3 A for high current)
- +/-10 percent current accuracy
- Input voltage monitoring prevents USB host from crashing
- Hot plug, load disconnect, short circuit (Vin/Vout) protection
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through design, sales and manufacturing operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
All trademarks and registered trademarks are property of their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |