Placement Silo Title

News Releases

Media Coverage

Media Kit

Texas Instruments dramatically reduces system cost in consumer audio

New Class-D amplifiers feature true filter-free operation and SpeakerGuardTM protection circuitry

Bangalore (Aug. 26, 2009) - Texas Instruments Incorporated (TI) today introduced a 15-W stereo, true filter-free, analog-input, Class-D audio amplifier.  The device’s advanced electromagnetic interference (EMI) suppression technology eliminates the need for costly inductor-based output filters, reducing bill of materials (BOM) cost by as much as 50 percent.  The TPA3110D2’s SpeakerGuard protection circuitry protects speakers from damage, helping to reduce end equipment customer returns and associated support costs.The device also features enhanced performance, making the TPA3110D2 an excellent choice for consumer audio applications, including HDTVs, media docking stations, digital radios and sound bars.  For product details and to order evaluation modules and samples see: www.ti.com/tpa3110d2-pr

Find out more about the TPA3110D2 and TI’s home audio portfolio:

Key features and benefits of the TPA3110D2:

  • Filter-free advanced EMI suppression technology reduces bill of materials costs by as much as 50 percent, yet meets EMC performance specifications. Costly inductor-based output filters are replaced with low-cost ferrite bead filters, reducing board space
  • Ultra-low THD+N performance of < 0.1% THD+N over full power range at 1 kHz and advanced click-and-pop suppression circuitry enables outstanding audio performance and fidelity
  • Flow-through pin-out facilitates hassle-free layout and optimizes thermal performance with high-voltage pins on one side and input and control pins on the other
  • Differential inputs enables excellent common mode noise rejection and high-fidelity audio

About Texas Instruments:

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 30 countries.  For more information, go to www.ti.com

Trademarks

SpeakerGuardTM is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.

India Product Information Centre

Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com