Texas Instruments announces new 720 MHz OMAP3530 processor targeted at multimedia applications
Speed upgrades on both the ARM® Cortex™-A8 and TMS320C64x+™ DSP give designers more headroom to add features and custom software
Bangalore (September 30, 2009) — Giving designers more performance to run new application features and additional headroom to add their own IP, Texas Instruments Incorporated (TI) today announced a speed upgrade for the OMAP3530 applications processor and evaluation module (EVM). The new OMAP3530 processor features a 720 MHz ARM® Cortex™-A8 core and a 520 MHz TMS320C64x+™ DSP. This enables users to gain faster access to databases, spreadsheets, presentations, e-mail, audio and video attachments, Web browsing and video conferencing applications. This single-chip solution also supports faster boot times suitable for applications such as portable infotainment, Point-of-Sale (POS) devices, Web tablets and single board computers (http://www.ti.com/OMAP3530perf-increase-prprod).
720 MHz OMAP3530 processor key features and benefits:
- 720 MHz ARM Cortex-A8 core provides 1400 Dhrystone million instructions per second (MIPS)
- 520 MHz C64x+™ DSP provides more headroom to optimize quality audio and video codecs and custom IP
- POWERVR SGX™ subsystem for 3D graphics acceleration to support display and gaming effects
- Comprehensive power and clock-management scheme that enables high-performance, low-power
operation and low-power standby features
- Pin-for-pin compatible with TI’s OMAP35x devices makes it easy for OEMs to efficiently create a complete product portfolio based on the single platform
OMAP3530 EVM key features and benefits:
- Based on the 720 MHz OMAP3530 processor and can also be used to evaluate the OMAP3503, OMAP3515 and OMAP3525
- Ability to run full-featured operating systems, such as Windows® Embedded CE and Linux
- New S-Video/Component/Composite input, S-Video output
- Features TI’s TVP5146 analog-to-digital video decoder
- TI integrated power management ICs, OMAP3530 power requirements and design considerations: www.ti.com/omap3530power-pr.
Find out more about TI’s OMAP3530 processor and EVM by visiting the links below:
About Texas Instruments:
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through design, sales and manufacturing operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
TMS320C64x+ and C64x+ are trademarks of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |