TI introduces single-chip battery fuel gauge with protection
Bangalore (Jan. 20, 2010) – Texas Instruments Incorporated (TI) today introduced the industry’s smallest, full-featured battery fuel gauge integrated circuit for portable consumer, commercial and industrial applications. The bq3060 turns a battery into a “smart battery” that measures and maintains an accurate record of available capacity, voltage, current, temperature and other critical parameters for lithium-based batteries. The single chip also provides robust battery safety, including authentication, short-circuit and discharge protection. See: www.ti.com/bq3060-pr.
“In addition to maximizing functionality and safety, the bq3060 dramatically reduces cost and size for smart batteries. The device comes in a 24-pin, 7.8-mm x 6.4-mm TSSOP package, and is a 50 percent smaller solution when compared to a high-end fuel gauge. The small size allows the chip to reduce the form factor of battery packs in many portable designs, including portable commercial, medical and test equipment”, said Apoorva Awasthy, Business Development Manager, Analog, Texas Instruments India.
Key features of the bq3060:
- Advanced compensated end-of-discharge voltage (CEDV) gauging to provide precise gas gauging.
- Ultra-low power consumption mode (<69 µA) extends battery run time and shelf life.
- SHA-1 authentication provides a high degree of safety by helping OEMs ensure host-battery compatibility.
- Supports two-wire SMBus 1.1 interface with a high-speed 400-kHz programming option, which speeds design and testing of battery packs.
Find out more about TI battery fuel gauges and other offerings to simplify design:
Trademarks
All trademarks and registered trademarks are property of their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |