Scalable Sitara™ ARM9 MPUs from Texas Instruments deliver mix of integrated connectivity options for industrial and highly-connected designs
Four AM1x MPUs and tools feature TI’s unique Programmable Real-time Unit for flexible and configurable I/O control
Bangalore (April 7, 2010) – Developers of embedded industrial, medical and consumer designs demand flexible architectures to support multiple industry-specific peripherals and interfaces. To address the evolving needs of these market spaces, Texas Instruments Incorporated (TI) today announced four new Sitara™ ARM9 microprocessors (MPUs) and evaluation modules (EVMs) packed with a plethora of integrated connectivity options.
Unlike other ARM9 offerings, TI’s AM1808, AM1806, AM1707, and AM1705 MPUs integrate notable interfaces such as a serial ATA (SATA), universal parallel port (uPP) and TI’s unique Programmable Real-time Unit (PRU). The PRU offers flexible and configurable I/O control enabling developers to extend peripheral capabilities and add custom interfaces to their designs. The hardware and software scalability of the AM1x devices are coupled with a suite of software, demos and development tools to reduce customers’ time to market. For more information, visit www.ti.com/am1x-prhome.
AM1x key features and benefits:
- 375 and 450 MHz ARM9 options
- Unique PRU enhances system flexibility and offers full user configurability when desired
- Extend system peripheral needs with the ability to implement and tune standard, custom and “lite” versions of common and proprietary serial interfaces, such as UART and CAN
- Achieve maximum efficiency since the PRU offloads the ARM9 to improve application processing capacity, reduce overall power consumption, eliminate latency and improve real-time responsiveness
- Unique peripheral mix includes SATA, uPP, USB 2.0 on-the-go (OTG) with integrated PHY, USB 1.1 with integrated PHY, 10/100 Ethernet MAC, MMC/SD and more for smooth implementation of data, network, device and sensor communications
- Pin-to-pin compatibility with TI’s OMAP-L1x processors protect customers’ code investment with the capability to scale up to the OMAP-L1x to integrate real-time data, video and audio processing capabilities or for OMAP-L1x developers to scale down to the AM1x to create cost-effective, entry-level products
- Scale performance and power efficiency, utilize numerous peripherals and drive down system cost across product lines while leveraging existing hardware and software investments with TI’s Sitara product family
- With TI’s Sitara family, developers can confidently turn their design concepts into leading innovations for a myriad of end-equipments, including industrial and home automation, point-of-service, portable data terminals and educational consoles.
Tools and software
Customers can rapidly develop and deploy their designs with the new TMDXEXP1808L experimenter kit for $445, the TMDXEVM1808L EVM for $1150 and TMDXEM1707 EVM for $845. The software development kit includes a Linux kernel 2.6.33 board support package, PRU configuration tool as well as PRU CAN, PRU UART and touch screen demos. Windows® Embedded CE and additional operating system support will be available later in the year.
Find out more about TI embedded processors:
Find out more about TI's solutions for industrial applications:
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through design, sales and manufacturing operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
Sitara is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |