Texas Instruments announces industry’s lowest power DSPs, now running at 150 MHz performance
New TMS320C5504/05 ultra-low-power DSPs offer 25 percent higher performance while reducing system cost by more than 20 percent, targeting portable and battery-powered applications
Bangalore (September 9, 2010) – Allowing designers to create energy-efficient portable and battery-powered applications at higher levels of performance, Texas Instruments Incorporated (TI) recently announced the availability of TMS320C5504 and TMS320C5505 ultra-low-power digital signal processors (DSPs) at 150 MHz, providing 25 percent higher performance than previous C55x devices.
The C5504 and C5505 processors offer the industry’s lowest total power at less than 0.15 mW/MHz and standby power at less than 0.15 mW. The processors feature up to 320 KB of on-chip memory and multiple integrated peripherals that reduce system cost by more than 20 percent compared to earlier C55x processors. Dynamic voltage and frequency scaling can be used to maximize the battery life for different operating conditions, allowing up to 40 percent additional battery life compared to earlier C55x processors.
CC2533: Key features and benefits:
- On-chip memory: Offers options of 64-KB and 96-KB in-system programmable Flash optimized for ZigBee RF4CE applications; provides pin-compatible upgrade path to CC2531 with 256 KB of Flash and USB interface.
- Low power: Four flexible power modes offer lowest current consumption, including a 1-uA sleep mode, allowing up to 10 times longer battery life compared to IR-based remote controls.
- Best performance: Device integrates a best-in-class transceiver with a typical receiver sensitivity of
-97 dBm and output power of 7 dBm.
- Rich peripheral set: 5-channel DMA, 23 GPIOs, 2 USARTs, SPI, I2C and 4 timers allows for additional system integration with user interface, reducing overall system BOM.
- Free stack: TI offers a free, downloadable software stack, RemoTI network protocol, reference designs and tools to ensure customers have everything needed for system development.
C5504 and C5505 total power consumption
Power Consumption |
Performance |
<0.15 mW/MHz |
60 MHz |
<0.22 mW/MHz |
120 MHz |
<0.27 mW/MHz |
150 MHz |
The C5504 DSP provides a low-cost solution with the right combination of performance and standby and active power levels for emerging portable applications that require up to 256 kB on-chip memory, such as portable voice recorders and MP3 players. The C5505 DSP builds on the C5504 by adding an additional 64 kB on-chip memory, an integrated display controller and fast Fourier transform (FFT) hardware acceleration for end equipments such as noise-cancellation headphones, musical instruments, medical monitoring, biometrics and seismic sensors.
Both devices are pin-to-pin and software compatible, offering the same energy efficiency and performance with a different peripheral set. This allows system designers to develop one platform that bridges different price markets by migrating between processors.
C5504 features and benefits:
Feature |
Benefit |
Highly-integrated high-speed USB 2.0, I2S, UART, SPI, MMC/SD and GPIOs |
Enables more user-friendly portable features and reduces system cost |
256 kB of on-chip memory |
Reduces the need for external memory, saving both power and system cost |
16-bit dual-MAC CPU |
Integrates a highly energy efficient digital signal processing core for audio, voice and smart sensor applications |
C5505 features and benefits:
Feature |
Benefit |
Builds on C5504 with an additional 64 kB on-chip memory (320kB total) |
Eliminates the need for external memory, saving cost and power and offering fast access to application and data |
Up to 1024-point programmable FFT hardware accelerator |
Increases computational throughput while providing energy efficiency for a long battery life and a reduction in total system power |
Augments peripherals available on C5504, integrating an LCD display controller and 10-bit 4-channel successive approximation (SAR) ADC |
Provides seamless and flexible connections to media, analog devices and other processors, reducing overall system cost |
Find out more about TI’s extensive C55x DSP portfolio
About Texas Instruments
Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun. A global semiconductor company, TI innovates through design, sales and manufacturing operations in more than 30 countries. For more information, go to www.ti.com.
Trademarks
TMS320C55x, C55x and MSP430 are trademarks of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |