TI introduces highly integrated audio codec to speed soundbar development
Value Soundbar Reference Design Kit based on PCM3070 reduces total solution cost by 30 percent compared to discrete implementations
Bangalore (June 09, 2011) – Texas Instruments Incorporated (TI) today introduced a flexible stereo audio codec with two fully-programmable miniDSP cores to support customized processing solutions for use in soundbars and docking stations. The PCM3070 includes a stereo 24-bit digital-to-analog converter (DAC), stereo 24-bit analog-to-digital converter (ADC) and integrated phased-locked loop (PLL) for flexible audio clock generation. The codec enables designers to produce high-quality, low-cost soundbar solutions and, coupled with the Value Soundbar Reference Design Kit, develop their products quickly. For more information and to order samples of the PCM3070, visit www.ti.com/pcm3070-pr.
Key features and benefits
- Integrated, programmable 32-bit miniDSP engines allow for customized processing solutions, including branded audio effects, multiband dynamic range compression, and custom filters and algorithms.
- SRS WOW HD™, included as a standard feature at no additional cost to customers, improves the playback quality of audio, delivering a dynamic 3D entertainment experience with deep, rich bass and high frequency clarity for crisp detail.
- Near-term roadmap plans will provide interested customers with an upgrade path to include SRS® TruVolume™ and/or SRS TruSurround HD™ through direct licensing arrangements with SRS Labs, Inc.
- Highly integrated solution, including 24-bit stereo DAC, 24-bit stereo ADC, and integrated PLL simplifies system design and reduces bill of materials.
- Single-supply power system can run from 1.8 V to 3.6 V.
Learn more about TI’s audio portfolio by visiting the links below:
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
SRS WOW HD, SRS TruVolume and SRS TruSurround HD are trademarks of SRS Labs. TI E2E Community is a trademark of Texas Instruments. All registered trademarks and other trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |