Texas Instruments 50-mA, 60-V synchronous SWIFT™ converter simplifies industrial power design
92-percent efficient DC/DC step-down regulator provides high efficiency, transient protection
Bangalore (June 14, 2011) –Texas Instruments Incorporated (TI) today introduced a synchronous 50-mA, 60-V SWIFT™ step-down regulator with high efficiency and low noise performance. The TPS54062 integrates both the high-side and low-side power MOSFETs, providing efficient power conversion and transient protection to noise-sensitive industrial automation and sensor control, smart meter, telecom, computing and consumer designs. For samples, simulation model and development kit visit: www.ti.com/tps54062-pr.
The new 50-mA, 60-V SWIFT converter can withstand high-voltage transients up to 65 V, while maintaining high efficiency across the load. For higher voltage transient protection at 50-mA, TI recently introduced its new TPS7A4001 50-mA, 100-V LDO, which achieves an extremely fast settling time of less than 500 nanoseconds for a 50-V transient event.
The TPS54062 also supports a variety of TI embedded processor applications, including Stellaris® ARM® Cortex™-M MCUs, C5000™ ultra-low power DSPs and ultra-low-power MSP430™ 16-bit MCU-based applications, such as smart meter, building automation and security systems.
Key features and benefits of the TPS54062:
- High efficiency and performance: 65-V transient protection for specification overhead; wide temperature operation (-40° to 150°C); 90-percent efficiency at 24 Vin, 5 Vout at 150 kHz.
- Small- size: Switching frequency range (100 to 400 kHz) and small MSOP package with integrated high and low-side FETs; 20mm2 board space savings compared to competitive solutions.
- Excellent noise performance with fixed frequency that can be synchronized and low-power operation: 89-uA operating current with a shutdown current of only 1.7 uA.
Find out more about TI’s easy-to-use design tools:
- Order the following evaluation modules:
- TPS54062 50-mA Synchronous SWIFT evaluation module: TPS54062EVM-695
- TPS54060 500-mA, 60-V evaluation module: TPS54060EVM-457
- TPS54160 1.5-A, 60-V evaluation module: TPS54160EVM-230
- TPS54260 2.5-A, 60-V SWIFT evaluation module: TPS54260EVM-597
- TPS7A4001 50-mA, 100-V LDO evaluation module: TPS7A4001EVM-709
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
SWIFT, MSP430, C5000, Integra, C6000, PowerPad and SwitcherPro are trademarks of Texas Instruments. All trademarks and registered trademarks are property of their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |