Placement Silo Title

News Releases

Media Coverage

Media Kit

TI’s 3-MHz, 100-mA step-down Data Converter adds 20-percent run-time to ultra-low power wireless and Ultra Low Power MCU

High-performance voltage regulator with integrated bypass switch and DCS-Control™ technology extends battery life

Bangalore (July 26, 2011) Texas Instruments Incorporated (TI) today introduced a 3-MHz, 100-mA synchronous step-down DC/DC converter, which integrates a bypass switch and a unique DCS-Control technology and extends battery run-time by 20 percent in low-power wireless and Ultra Low Power MCU. The high-performance device has an operating current of only 25 uA and supports many low-power applications, such as Bluetooth® low energy systems, metering and building technologies, mobile phones, consumer electronics, medical and human interface devices.

The TPS62730 reduces current consumption drawn from the battery in transmit and receive modes by achieving 95-percent power conversion efficiency and an on-chip bypass switch with only 30-nA of power. The converter also generates less than 15mVpp typical output voltage ripple, allowing it to support many low-power RF applications, such as those powered by TI’s 2.4-GHz CC2540 and CC430   system-on-chip (SOC) solutions. To order samples and evaluation model, and download SwitcherPro™ design tool and PSpice and TINA-TI™ models of the TPS62730, visit: www.ti.com/tps62730-pr.

DCS-Control technology

DCS-Control technology is an advanced regulation topology that combines the advantages of hysteretic and voltage mode control within a single device, enabling excellent AC line and transient load regulation. The feature provides seamless transition between high-load and light-load (power save) operation. An additional voltage feedback loop also ensures DC accuracy. DCS-Control technology alleviates the need to research external filtering components, thus reducing associated space and cost.

Key features and benefits

  • TPS62730 features DCS-Control with excellent AC-line and load transient regulation.
  • Excellent low-output voltage ripple (<15mVpp typical) over the entire load range, which makes this part ideal for RF applications.
  • Smallest solution size of 12 mm2: 3-MHz frequency and fixed output voltage options require only three external components.
  • Input-voltage range of 1.9 V to 3.9 V supports Li-primary battery chemistries such as Li-SOCI2, LiSo2, Li-MnO2 and also two alkaline batteries.
  • Ultra-low-power shutdown/bypass-mode current of typical 30-nA  supports sleep and low power modes of modern RF transceivers.
  • DC/DC operation mode provides regulated output voltage consuming typical 25-uA quiescent current.

Tools and support

TI offers a variety of tools and support to speed the implementation of the TPS62730:

Find out more about TI’s low-power RF and power management solutions:

About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.

Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks and registered trademarks belong to their respective owners.

India Product Information Centre

Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com