Placement Silo Title

News Releases

Media Coverage

Media Kit

TI introduces single-chip wireless power transmitter IC in 50-percent smaller footprint

Device lowers implementation costs and simplifies Qi-compliant designs

Bangalore (August 16, 2011) Texas Instruments Incorporated (TI) today introduced its next-generation bqTESLA™ wireless power transmitter integrated circuit (IC). The bq500210 is 50-percent smaller than TI’s previous transmitter chip, minimizing the impact to portable power designs and solution size. The small, highly intelligent IC integrates all the functionality required to safely and efficiently control wireless power transfer in a contactless charging base station. By utilizing Wireless Power Consortium (WPC) compliant inductive power transfer, the transmitter provides power to Qi-compliant portable devices, such as smart phones, portable gaming systems, digital cameras and Bluetooth® low energy systems, as well as medical and industrial equipment.

Together with the available bq51013 or bq51011 receivers, the bq500210 offers a complete Qi-compliant wireless power solution. For more information or to order samples of the bq500210, visit: www.ti.com/bq500210-pr.

Key features and benefits of the bq500210

  • Single-chip wireless power transfer controller compliant to WPC Qi-compliant specification 1.02, which allows for a simple, cost effective, interoperable design implementation.
  • Real-time efficiency analyzer maximizes power transfer efficiency, reduces power consumption, and protects itself and the receiver from excessive power loss and heat.
  • Closed-loop power transfer control via frequency modulation for comprehensive system-level power transfer management.
  • Parasitic metal object detection (PMOD) provides protection from power transfer to metal objects, overheating and power loss.
  • Overload and over temperature protection ensures safe and reliable operation.
  • Small 7-mm x 7-mm, 48-pin QFN package minimizes impact to end equipment designs.

Tools and support

TI offers a variety of tools and support to speed the implementation of wireless power:

 

Find out more about TI’s bqTESLA wireless power portfolio by visiting the links below:


About Texas Instruments

Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun.  Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities.  This is just the beginning of our story.  Learn more at www.ti.com.


Trademarks

TI E2E is a trademark of Texas Instruments. All other trademarks belong to their respective owners.


India Product Information Centre

Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com