TI’s low-power op amps provide best combination of power and performance for low-voltage, cost-sensitive applications
Bangalore (Sept. 9, 2011) – Texas Instruments Incorporated (TI) today expanded its 1.8-V, rail-to-rail input and output, general purpose operational amplifier (op amp) portfolio with the first in a new line of op amps for low-voltage, battery-powered, cost-sensitive industrial, consumer and medical applications. The dual OPA2314 op amp provides the best combination of power and performance, with low quiescent current, low noise and a wide 1.8-V to 5.5V supply range. The device uses up to 40 percent less quiescent current compared to its closest competitor to extend the battery life of smoke and carbon monoxide detectors, portable media players, laptops, computer peripherals and blood glucose meters. For more information and to order OPA2314 samples, visit www.ti.com/opa2314-pr.
Key features and benefits
- Best combination of power and performance: Low maximum quiescent current of 190 uA per channel and low noise of 14 nV/rtHz at 1 kHz enables low-level signal amplification while maintaining a high signal-to-noise ratio and reducing system power consumption.
- Widest supply range: Operates from 1.8 V to 5.5 V with rail-to-rail input and output swings. This extends the dynamic input and output range of the amplifier to maintain or improve the signal chain’s signal-to-noise ratio.
- High gain bandwidth: 3-MHz gain bandwidth provides high sensitivity to enable high-resolution systems across a wide frequency range.
- Low input bias: 0.2-pA input bias current supports high source impedance applications.
Tools and support
TI offers a variety of free tools and support to speed development with the OPA2314, including:
Learn more about TI’s precision op amp portfolio by visiting the links below:
About Texas Instruments
Texas Instruments semiconductor innovations help 80,000 customers unlock the possibilities of the world as it could be – smarter, safer, greener, healthier and more fun. Our commitment to building a better future is ingrained in everything we do – from the responsible manufacturing of our semiconductors, to caring for our employees, to giving back inside our communities. This is just the beginning of our story. Learn more at www.ti.com.
Trademarks
TI E2E is a trademark of Texas Instruments. All other trademarks belong to their respective owners.
India Product Information Centre
Toll: +91-80-4138 1665
Toll free: +1-800-425-7888
Email: tiasia@ti.com |